SpeedWash
Pressure Washer | Speedwash™ 3200PSI
Base Model #: G007900__ | Variant #: G0079000
Starting At: $529.00Speedwash™ 3200PSI Pressure Washer System
Generac’s SpeedWash™ residential grade pressure washers provide you with a complete washing system featuring best-in-class cleaning power. This complete cleaning system includes a family of innovative cleaning attachments to deliver better cleaning results in less time.
Powerdial™ Ergonomic Spray Gun
PowerDial™ ergonomic spray gun allows you to easily adjust the power needed between four different tasks – car, wood, concrete and soap – at your fingertips.
Power Broom
Power broom attachment is equipped with high pressure nozzles to clean 4X faster than standard nozzles.
Turbo Nozzle
Turbo nozzle attachment with rotating pinpoint stream is designed to remove stubborn dirt and grime off tough surfaces 30% faster than standard nozzles
Soap Blaster
Soap Blaster attachment sprays soap 3X farther than a standard nozzle tip to penetrate tough stains and improve cleaning results.
25' High Pressure Hose
Kink resistant, non-marring.
Powerful Generac Engine
Powerful Generac 196cc OHV engine delivers maximum cleaning performance.
Brass Head Axial Cam Pump
Brass head axial cam pump lasts 2X longer than aluminum head pumps.
Nozzle Tips Included
Includes 4 quick-change nozzle tips: 0°, 25°, 40° and soap.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series: SpeedWash
Fuel Tank Capacity (gal): 0.8
Fuel Tank Capacity (l): 3
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Recoil
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type: OHV
Engine Size:
Weight (kg): 28.3
Weight (lb): 62
Pump Type (power washer): Axial Cam
Spray Gun: PowerDial
Max Run Time: 0
Flow Rate (gal/min): 2.7
Flow Rate (l/min): 10.2
PSI: 3200
Cleaning Power (PSI * GPM):
Low Water Shutoff:
Chemical Tanks Included: 1
Chemical Tank Capacity (gal): 0
Chemical Tank Capacity (l): 0