Compact Lightweight Design - Up to 50 lbs less weight vs other belt-drive power washers.
Five Quick-Connect Nozzle Tips Included - 0 degree, 15 degree, 25 degree, 40 degree and soap
Base Model #: G006712_ | Variant #: G0067120
Starting At: $1,199.00Powerful, compact and long lasting, professional belt drive power washers from Generac feature a belt drive system for longer pump life than direct drive models and a compact lightweight design for easy mobility around the jobsite.
Heavy Duty Belt Drive Triplex Pump - Up to 3X longer life than direct drive triplex pumps, oil-level sight glass, re-buildable for easy maintenance.
Powerful 302CC Generac OHV Engine - Delivers maximum cleaning performance and reliability. Low-oil shutdown protects the engine.
Compact Lightweight Design - Up to 50 lbs less weight vs other belt-drive power washers.
Five Quick-Connect Nozzle Tips Included - 0 degree, 15 degree, 25 degree, 40 degree and soap
50' Steel reinforced hose – Durable, non-marring hose will not leave scuff marks.
Ergonomic spray gun – Quick change connections, stabilizing side handle, molded grip, and easy-to-pull trigger for comfort during prolonged use.
Brass Quick Change Fittings – For faster connections.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type:
Engine Size:
Weight (kg): 0
Weight (lb): 0
Pump Type (power washer):
Spray Gun:
Max Run Time: 0
Flow Rate (gal/min): 0
Flow Rate (l/min): 0
PSI:
Cleaning Power (PSI * GPM):
Low Water Shutoff:
Chemical Tanks Included: 1
Chemical Tank Capacity (gal): 0
Chemical Tank Capacity (l): 0