This pressure washer's 12" pneumatic wheels and professional-grade spray gun complement the powerful 420cc Generac OHV horizontal-shaft engine and professional-grade triplex pump. And with a long 50' non-marring rubber hose, you'll be ready to take on even the biggest cleaning jobs.
Prefessional-Grade Triplex Pump
With features like ceramic-coated pistons, the triplex pump is designed for rugged duty and long life
Powerful 420CC Generac OHV Engine
This Generac engine provides maximum cleaning performance and reliability, and has low-oil shutdown to protect the engine
Oversized Pneumatic Tires
Take your pressure washer over even the most rugged terrain around the house, at work, or on the farm
Folding Handle
Take up even less space in your garage or shed during storage, and transport the pressure washer even more easily
Pressure Control Valve – Provides complete control of water pressure for all applications
Brass Quick Change Fittings – Make hose connections even more quickly and effortlessly
50’ Steel-Reinforced Hose – Durable, non-marring hose will not leave scuff marks
Professional Spray Gun – Adjustable side handle provides precise control, and cushion grip and easy-to-pull trigger reduce fatigue and improve comfort during extended use
Welded Roll Cage Frame – Protects the engine and pump while providing grab bars for easier lifting
Five Quick Click™ Nozzle Tips Included – 0 degree, 15 degree, 25 degree, 40 degree, and soap
Detergent Siphon Hose – Use a variety of cleaning solutions to improve results
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type:
Engine Size (Liters):
Weight (kg): 0
Weight (lb): 0
Pump Type (power washer):
Spray Gun:
Max Run Time: 0
Flow Rate (gal/min): 0
Flow Rate (l/min): 0
PSI:
Cleaning Power (PSI * GPM):
Low Water Shutoff:
Chemical Tanks Included: 1
Chemical Tank Capacity (gal): 0
Chemical Tank Capacity (l): 0