Generac Pro
Pressure Washer | 3600PSI 2.6GPM
Base Model #: G008871_ | Variant #: G0088710
Starting At: $1,149.003600PSI 2.6GPM | Pressure Washer
Generac XC Series pressure washers are designed for the rigors of commercial pressure washer use. Built with a 3-wheel design that saves time by moving with you around the jobsite to prevent downtime. The XC Series also holds more, with an integrated 5 gallon bucket holder that can hold cleaning detergent or additional onboard storage for other tools or accessories. The unit is also designed to save space, with a folding handle bar and collapsible bucket holder that allows for a compact footprint during transport and storage. XC Series pressure washers deliver commercial grade cleaning performance that helps you complete projects faster and more efficiently.
Rugged Frame: 1.25" welded steel tube with 12 gauge formed steel baseplate
Oversized Never Flat Wheels: Easily handle rugged jobsite terrain
Ergonomic Spray Gun: Quick change connections, stabilizing side handle, molded grip and easier-to-pull trigger for comfort during prolong use
Pressure Control Valve: For adjustable cleaning power
25' Flex Hose: Durable, non-marring hose will not leave scuff marks
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series: Generac Pro
Fuel Tank Capacity (gal): 0.8
Fuel Tank Capacity (l): 3
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Recoil
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Engine Type:
Engine Size:
Weight (kg): 47.2
Weight (lb): 104
Pump Type (power washer):
Spray Gun: Professional
Max Run Time: 0
Flow Rate (gal/min): 2.6
Flow Rate (l/min): 9.8
PSI: 3600
Cleaning Power (PSI * GPM):
Low Water Shutoff:
Chemical Tanks Included: 1
Chemical Tank Capacity (gal): 5
Chemical Tank Capacity (l): 18.9