1" Clean Water Pump
Generac’s CW10K is an all-in-one lightweight package that delivers the high-flow capacity you need to take on most pumping jobs! Startup is a snap with its custom Easy Prime™ funnel design, and color-coded suction and discharge ports; use it to remove standing water from small ponds, water gardens and hot tubs.
Lightweight design with ergonomic carry handle
Powerful Generac 33CC engine
Onboard instructions with icons of key touch points make this pump easy to use
Easy Prime™ custom funnel design with tethered priming cap for quick and easy priming
Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)
Easily pumps up to 30 gallons per minute
All-inclusive kit includes 10’ suction hose, 25’ discharge hose, and strainer
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Pump Type (water pumps):
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0.1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N: 0L47990171
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Flow (hr): 0
Max Flow (gal/min): 30
Max Flow (l/min): 0
Max Total Head (ft): 100
Max Total Head (mm): 0
Max Suction Lift (ft): 26
Max Suction Lift (mm): 0
Solids Handling (mm): 0
Solids Handling (inch): 0
Mechanical Seal Type:
Suction Port Diameter (npt): 1
Discharge Port Diameter (npt): 1
Hose Kit Included:
Discharge Hose Length (ft): 0
Discharge Hose Length (m): 0
Suction Hose Length (ft): 0
Suction Hose Length (m): 0
Product Type: