Powered by a Generac 79cc OHV engine, the CW15K delivers the high-flow capacity you need to take on most pumping jobs. Use it to remove standing water from basement floors, drain swimming pools, empty window wells, you name it. All in a lightweight package that’s easy to take where you need it.
Powerful Generac 79cc OHV engine
Easy prime custom funnel design for quick and easy priming
Ergonomic carry handle with soft grip for comfort
All inclusive kit includes 10 foot suction hose, 25 foot discharge hose, and strainer
Color-coded suction and discharge ports to ensure the correct hose connections
Powerful pump can easily pump up to 80 gallons per minute
High precision carbon ceramic mechanical seal for long life
Onboard instructions with icons of key touch points make this pump easy to use
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Pump Type (water pumps):
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0.1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N: 0L47990171
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Flow (hr): 0
Max Flow (gal/min): 80
Max Flow (l/min): 0
Max Total Head (ft): 80
Max Total Head (mm): 0
Max Suction Lift (ft): 26
Max Suction Lift (mm): 0
Solids Handling (mm): 0
Solids Handling (inch): 0
Mechanical Seal Type:
Suction Port Diameter (npt): 1.5
Discharge Port Diameter (npt): 1.5
Hose Kit Included:
Discharge Hose Length (ft): 0
Discharge Hose Length (m): 0
Suction Hose Length (ft): 0
Suction Hose Length (m): 0
Product Type: