Generac PRO
2" Semi-Trash Pump
Base Model #: 6919 | Variant #: G0069190
Starting At: $619.002" Semi-Trash Pump
Specifically engineered to handle muddy or sandy water, the ST20-S is powered by a 169cc Generac G-Force engine that pumps up to 158 gallons per minute. With features such as low-oil shut down, custom Easy Prime™ funnel design for quick and easy priming, and a large fuel tank with integrated fuel gauge, it’s both durable and easy to use.
Durable 1” frame to withstand the harsh environment
Powerful Generac G-Force 169cc engine with low-oil shut down
Large 3-gallon fuel tank with incorporated fuel gauge delivers approximately 5 hours runtime
Onboard instructions with icons of key touch points make this pump easy to use
Easy Prime™ custom funnel design with tethered priming cap for quick and easy priming
Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)
Easily pumps up to 158 gallons per minute
Silicon carbide mechanical seal for long life
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series: Generac PRO
Pump Type (water pumps):
Fuel Tank Capacity (gal): 3
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0.57
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N: 0H33750169
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Flow (hr): 0
Max Flow (gal/min): 158
Max Flow (l/min): 0
Max Total Head (ft): 108
Max Total Head (mm): 0
Max Suction Lift (ft): 26
Max Suction Lift (mm): 0
Solids Handling (mm): 0
Solids Handling (inch): 33
Mechanical Seal Type:
Suction Port Diameter (npt): 2
Discharge Port Diameter (npt): 2
Hose Kit Included:
Discharge Hose Length (ft): 0
Discharge Hose Length (m): 0
Suction Hose Length (ft): 0
Suction Hose Length (m): 0
Product Type: