Specifically engineered to handle muddy or sandy water, the ST20K is powered by a 208cc Generac engine that pumps up to 158 gallons per minute. So it’s ideal for your toughest applications. With features such as low-oil shut down to protect the engine from damage, it’s both durable and easy to use.
Generac 208cc OHV engine with low-oil shut down
Easy prime custom funnel design for quick and easy priming
Folding handle for easy transportation
Large 3 gallon steel fuel tank with incorporated fuel gauge provides up to 5 hours runtime
Durable 1” frame to withstand the harsh environment
All inclusive kit includes 12 foot suction hose, 25 foot discharge hose, and strainer
Color-coded suction and discharge ports to ensure the correct hose connections
Powerful pump can easily pump up to 158 gallons per minute
Durable silicon carbide mechanical seal provides protection from abrasive materials
Onboard instructions with icons of key touch points make this pump easy to use
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Pump Type (water pumps):
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N: 0H33750169
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Flow (hr): 0
Max Flow (gal/min): 158
Max Flow (l/min): 0
Max Total Head (ft): 108
Max Total Head (mm): 0
Max Suction Lift (ft): 26
Max Suction Lift (mm): 0
Solids Handling (mm): 0
Solids Handling (inch): 0.25
Mechanical Seal Type:
Suction Port Diameter (npt): 2
Discharge Port Diameter (npt): 2
Hose Kit Included:
Discharge Hose Length (ft): 0
Discharge Hose Length (m): 0
Suction Hose Length (ft): 0
Suction Hose Length (m): 0
Product Type: