2" Trash Water Pump
Designed for the toughest and dirtiest jobs, the T20-S features a powerful 211cc Generac G-Force engine that pumps up to 185 gallons per minute and pass solids up to 1” in size. Its large fuel tank with integrated fuel gauge keeps this pump running for over 5 hours before refueling.
Durable 1” frame to withstand the harsh environment
Powerful Generac G-Force 211cc engine with low-oil shutdown
Large 3-gallon fuel tank with incorporated fuel gauge delivers approximately 5 hours runtime
Onboard instructions with icons of key touch points make this pump easy to use
Color-coded suction and discharge ports to ensure the correct hose connections (Blue = Discharge; Green = Suction)
Easily pumps up to 185 gallons per minute
Silicon carbide mechanical seal for long life
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Pump Type (water pumps):
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Flow (hr): 0
Max Flow (gal/min): 185
Max Flow (l/min): 0
Max Total Head (ft): 98
Max Total Head (mm): 0
Max Suction Lift (ft): 26
Max Suction Lift (mm): 0
Solids Handling (mm): 0
Solids Handling (inch): 1
Mechanical Seal Type:
Suction Port Diameter (npt): 2
Discharge Port Diameter (npt): 2
Hose Kit Included:
Discharge Hose Length (ft): 0
Discharge Hose Length (m): 0
Suction Hose Length (ft): 0
Suction Hose Length (m): 0
Product Type: