Generac PRO
3" Trash Pump
Base Model #: 7725 | Variant #: G0077250
Starting At: $1,599.003" Trash Pump
The Generac PRO XC3000P Trash Water Pump is designed from the ground up to take on tough commercial water removal applications. Specifically engineered to handle muddy, sandy, sediment filled water with solids up to 1.2” thick, the XC3000P is powered by a 265cc Generac G-Force engine that pumps up to 350 gallons per minute. With features such as a fully wrapped, heavy duty 11 gauge steel frame, steel lifting pocket, aluminum engraving plate and durable silicon carbide mechanical seal, the XC3000P is ideal for the toughest, jobsite based water removal applications.
Generac G-Force 265cc OHC Engine - With low-oil shutdown protection
Large 2.9 Gallon Steel Fuel Tank - With incorporated fuel gauge provides up to 4.3 hours of run time
Steel Lifting Pocket - Designed for easier lifting and transportation on jobsites by crane or forklift
Engraving Plate - Allows unit to be tagged /cataloged for use in contractor and rental fleets
Color-coded Suction and Discharge ports - To ensure the correct hose connections. (Blue = Discharge; Green= Suction)
Onboard Instructions - With icons of key touch points make this pump easy to use
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series: Generac PRO
Pump Type (water pumps):
Fuel Tank Capacity (gal): 0
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 1.06
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Flow (hr): 0
Max Flow (gal/min): 350
Max Flow (l/min): 0
Max Total Head (ft): 90
Max Total Head (mm): 0
Max Suction Lift (ft): 26
Max Suction Lift (mm): 0
Solids Handling (mm): 0
Solids Handling (inch): 1.2
Mechanical Seal Type:
Suction Port Diameter (npt): 3
Discharge Port Diameter (npt): 3
Hose Kit Included:
Discharge Hose Length (ft): 0
Discharge Hose Length (m): 0
Suction Hose Length (ft): 0
Suction Hose Length (m): 0
Product Type: