Single Load 100A Manual Transfer Switch
Base Model #: G006334_ | Variant #: G0063341
Starting At: $229.99Single Load 100A | Manual Transfer Switch
Backup Power for Multiple Applications
Compatible with portable generators starting at 5kW, the single load manual transfer switch is able to back-up multiple circuits and appliances in your home via a subpanel. The manual transfer switch allows you to provide power to single loads such as a well pump, gas furnace, and septic pump. Additionally, the versatile single load manual transfer switch is capable of delivering power to outlying buildings like a workshop, shed, or garage.
Generac recommends installation be completed by a certified electrician.
Versatile
Provides backup power to multiple circuits and appliances in the home via a subpanel as well as backup power to single loads like your well pump, gas furnace, and septic pump. Compatible with 30 Amp and 50 Amp power inlet boxes and cords.
Indoor Enclosure (NEMA 1)
Allows for safe use of this manual transfer switch inside the home.
2-Year Limited Warranty
Manufacturer backed two-year limited warranty.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Rated Amperage: 60
Transfer Method:
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 1
Load Shedding:
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 125 / 250, 1Ø
Enclosure Type: 1
Load Shed Integrated:
Canada Approved: