Compatible with portable generators starting at 5kW with a 30-Amp receptacle, the manual transfer switch can safely deliver power to 1-2 of your most essential circuits like a gas furnace, well pump, or electric hot water heater, or to two smaller circuits such as your refrigerator or sump pump. For your convenience, the switch can be installed indoors or outdoors and is equipped with a direct cord connection, meaning generator connection is quick and easy.
Generac recommends installation be completed by a certified electrician.
Connect your generator cord directly to the bottom of the manual transfer switch, eliminating the need for an additional power inlet box. Outdoor installations only.
The rain-tight design offers protection from the elements in the event of a storm or other wet weather conditions.
Manufacturer backed two-year limited warranty.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Rated Amperage: 30
Transfer Method: Manual
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding:
Circuited:
Circuited Quantity: 2
Home Link:
Whole House:
Single Load:
Voltage: 125/50, 1Ø
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: