Whole House Transfer Switches

Backup Power for the Whole House

Our service-entrance rated transfer switches include a 200 Amp utility main. Designed to mount on the outside of a house or building next to the utility meter, it connects to the load center indoors via sub-feed lugs. Instead of connecting just a few circuits, this transfer switch allows you to feed generator power to your entire load center and manually turn off selected loads up to the capacity of the generator. Includes locking plug for quick generator cord connection and extra spaces for up to 12 branch circuits to feed other panels like a barn, detached garage, or workshop.

* All pricing listed is in US dollars and is intended for our customers within the United States. For pricing specific to your region, please consult with your local Generac dealer.

2 of 2 results showing

  • Product

    Whole House 200A Utility / 30A Generator Manual Transfer Switch

    Base Model/SKU: G0063820_

    Model Number: G0063821

  • Product

    Whole House 200A Utility / 50A Generator Manual Transfer Switch

    Base Model/SKU: G006335_

    Model Number: G0063351