Whole House 200A Utility / 50A Generator Manual Transfer Switch
Base Model #: G006335_ | Variant #: G0063351
Spec SheetBase Model #: G006335_ | Variant #: G0063351
Spec SheetCompatible with portable generators starting at 8kW with a 50-Amp receptacle,the whole house manual transfer switch is able to back up your entire home and all its appliances. The manual transfer switch offers the flexibility to power multiple large appliances, and turn off circuits on your main electrical panel to prevent overloading your portable generator. Additionally, the manual transfer switch is capable of delivering power to outlying buildings like a workshop, shed, or garage.
Generac recommends installation be completed by a certified electrician.
Connect your generator cord directly to the bottom of the manual transfer switch, eliminating the need for an additional power inlet box. Outdoor installations only.
The rain-tight design offers protection from the elements in the event of a storm or other wet weather conditions.
Manufacturer backed two-year limited warranty.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Rated Amperage: 200
Transfer Method: Manual
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding:
Circuited:
Circuited Quantity: 12
Home Link:
Whole House:
Single Load:
Voltage: 125/250, 1Ø
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: