Portable Inverter Generator, 2500i |With COsense 50ST
Base Model #: 8251_ | Variant #: G0082510
Starting At: $679.00GP2500I 2500-watt Portable Inverter Generator With COSENSE® Technology
2200 Running Watts / 2500 Starting Watts Portable Inverter Generator
The GP2500i inverter generator provides outdoor enthusiasts with a portable power solution designed for a variety of open-air festivities. From weekends in the woods to outdoor cookouts and get-togethers, these models provide the stable power you need without disturbing neighbors or surrounding wildlife.
Using TruePower™ Technology, the GP2500i produces the clean power required by a variety of sensitive electronics, tools and appliances. Compact and fully-enclosed, its lightweight design makes transportation easy, and its Economy mode feature also reduces fuel consumption rates and noise emissions to operate quietly for extended periods of time.
Whether you’re tailgating for the big game or simply want to enhance your campsite experience without disrupting the environment around you, Generac’s GP2500i inverter generator is right for you.
Quiet and neighbor friendly, fully enclosed design dramatically reduces noise levels
TruePowerTM Technology provides clean, stable power ideal for sensitive electronics, tools and appliances
COsense® Technology: STOPS. ALERTS. SAVES. Powerful protection against hazardous carbon monoxide.
Compact and lightweight makes transportation easy with built-in handle
Economy Mode automatically adjusts engine speeds to save fuel and reduce sound emissions
Integrated Off/Run/Choke Knobsimplifies startup procedures
LED Indicators alert you when unit is low on oil, overloaded or ready-to-use
USB ports to charge mobile devices
Parallel Ready allows you to connect two GP2500i inverter generators for twice the power
Low-Oil Pressure Shutdown – Automatically safeguards engine from damage
Covered outlets provide added protection from the environment
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 1
Fuel Tank Capacity (l): 3.75
Oil Type:
Oil Capacity (qt): 0.36
Oil Capacity (l): 0.35
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: OHV
Engine Size:
Length (in): 19.7
Length (cm): 0
Width (in): 11.4
Width (cm): 0
Height (in): 17.9
Height (cm): 0
Weight (kg): 0
Weight (lb): 48
Running Watts (W): 2200
Starting Watts: 0
Run Time @@ 50% Load (hr): 4.5
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: