Base Model #: 7153_ | Variant #: G0071531
Starting At: $879.00
The Generac GP3300i inverter featuring advanced PowerRush™ technology delivers over 50 percent more starting capacity for your RV essentials and other motor-driven equipment—so you can do more with less.* The GP3300i features duplex outlets, a 30A twistlock outlet and USB ports for easy connection and quiet inverter power, perfect for outdoor activities in a compact and lightweight solution.
PowerRush™ Advanced Technology delivers over 50% more starting capacity allowing you to do more with less*.
TruePowerTM Technology provides clean, stable power ideal for sensitive electronics, tools and appliances
COsense® Technology: STOPS. ALERTS. SAVES. Powerful protection against hazardous carbon monoxide.
Easy to Carry compact & lightweight design with built-in handle makes transportation easy.
Quiet Inverter Power reduces sound emissions and provides optimal performance.
PowerDial™ Choke, Run, Off: three operation settings integrated into one simple-to-use dial.
Economy Mode automatically adjusts engine speeds to save fuel and reduce sound emissions
USB ports to charge mobile devices
Parallel Ready to connect two GP3300i inverter generators for twice the power. (Parallel kit sold separately.)
Generator Status Lights visual alerts when unit is low on oil, overloaded or ready to use.
*Increases electrical current upon demand; above rated output when starting electric motors.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 1.06
Fuel Tank Capacity (l): 0
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 0
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method:
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: OHV
Engine Size (Liters):
Length (in): 22.3
Length (cm): 0
Width (in): 13.4
Width (cm): 0
Height (in): 18.4
Height (cm): 0
Weight (kg): 0
Weight (lb): 59.5
Running Watts (W): 2500
Starting Watts: 3300
Run Time @@ 50% Load (hr): 4.5
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure:
Generac.com uses cookies to improve your online experience, remember your website preferences, support advertising, and analyze our website traffic. We and our third-party vendors may monitor, record, and access data, including device data, IP address, online identifiers, referring URLs and other browsing information, for these and similar purposes. By using our site, or clicking “I Accept”, you acknowledge the use of cookies. Learn more in our Cookie Notice.