Portable Inverter Generator, 3300i | 50 ST
Base Model #: 7154_ | Variant #: G0071540
Starting At: $849.00GP Series 3300I Portable Generator
The GP3300i inverter featuring advanced PowerRush™ technology delivers over 50 percent more starting capacity so you can do more with less.*
PowerRush™ Advanced Technology delivers over 50% more starting capacity allowing you to do more with less*.
Quiet Inverter Power reduces sound emissions and provides optimal performance.
True Power™ Technology provides clean, stable power ideal for sensitive electronics, tools and appliances.
Easy to Carry compact & lightweight design with built-in handle makes transportation easy.
PowerDial™ Choke, Run, Off: three operation settings integrated into one simple-to-use dial.
Economy Mode automatically adjusts engine speed to save fuel and reduce sound emissions.
USB Ports to charge mobile devices including smart phones and tablets.
Parallel-Ready Capability Allows for connection of two inverter generators for twice the power (3000W and above). (Parallel kit sold separately.)
Generator Status Lights visual alerts when unit is low on oil, overloaded or ready to use.
Disclaimer *Increases electrical current upon demand; above rated output when starting electric motors.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 1.06
Fuel Tank Capacity (l): 4
Oil Type:
Oil Capacity (qt): 0.6
Oil Capacity (l): 0.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Recoil
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: OHV
Engine Size:
Length (in): 22.2
Length (cm): 56.5
Width (in): 13.3
Width (cm): 33.9
Height (in): 18.4
Height (cm): 46.7
Weight (kg): 27
Weight (lb): 59.5
Running Watts (W): 3300
Starting Watts: 2500
Run Time @@ 50% Load (hr): 4.5
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: