Portable Inverter Generator, 3500iO | Open Frame 50ST/CSA
Base Model #: 7128_ | Variant #: G0071280
Starting At: $839.00GP3500iO Portable Inverter Generator
PowerRush™ Advanced Technology
Delivers over 50% more starting capacity allowing you to do more with less*
Increases electrical current upon demand above rated output when starting electric motors.
50% Quieter
Ideal for noise-sensitive environments
25% Lighter
Helps reduce fatigue while improving portability
19.3in/19.9in/16.4in
74.3 pounds
3500 Starting Watts | 3000 Running Watts
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 2.37
Fuel Tank Capacity (l): 9
Oil Type:
Oil Capacity (qt): 0.6
Oil Capacity (l): 0.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Recoil
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: OHV
Engine Size:
Length (in): 19.3
Length (cm): 49
Width (in): 16.9
Width (cm): 43
Height (in): 16.4
Height (cm): 41.7
Weight (kg): 33.7
Weight (lb): 74.3
Running Watts (W): 3000
Starting Watts: 3500
Run Time @@ 50% Load (hr): 8
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: