The iQ3500 portable inverter generator lets you bring power wherever you go – from tailgating parties to camping trips, the jobsite and beyond.
The durable, yet lightweight design is specifically engineered for easy portability. The intuitive PowerDial™ integrates the start, run and stop functions into one simple-to-use dial, along with Electric Start (battery included) capability, all conveniently located for quicker startup. Select from two engine speeds, depending on your need, to significantly reduce noise and fuel consumption, or to maximize power response.
Inverter generators utilize a different type of alternator than standard generators to generate AC power. The end result is a portable generator with reduced weight and size and power that is ultra-clean and capable of safely powering sensitive electronics and tools.
Ultra Quiet - Advanced inverter technology and enclosure design provide optimal quiet performance.
PowerRush™ ADVANCED TECHNOLOGY delivers 50% more starting capacity allowing you to do more with less* (*Increases electrical current upon demand; above rated output when starting electric motors.)
Ideal for Work or Play - Durable steel enclosure, clean inverter power and easy portability make this the ideal generator for jobsites or recreational activities
Electric start with PowerDial™ Start/Run/Stop - Three operation settings integrated into one simple-to-use dial (*Battery Included)
Digital Smart LCD - Digital Wattage Meter, Run Time Remaining Display, Generator Status, Hour Meter and Fuel Level
30A Twist Lock Outlet - Harness the full power of the generator
USB Ports charge mobile devices including smartphones and tablets
Economy Mode reduced noise and fuel consumption.
Parallel Ready - Connect two iQ3500 inverter generators for twice the power (Parallel Kit #7668 sold separately)
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... | |||
Emissions Warranty Statement | WARRANTY STATEMNT EMSN ECV HDG | 0K2521C | English |
Unit Warranty Statement | 3 YEAR IQ INVERTOR WARRANTY | 0L3624 | English |
Spec Sheet | INV GENERAC iQ3500 | 10000016701 | English |
Wiring Diagram/Schematic Drawing | INV GENERAC iQ3500 | 10000033847 | English |
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 2.6
Fuel Tank Capacity (l): 10
Oil Type:
Oil Capacity (qt): 0.6
Oil Capacity (l): 0.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start
Battery Included:
Battery PN: 10000038386
Battery Type: Lead Acid
Battery Size: 12V DC, 6Ah
Wheel Kit Included:
Engine Type: OHV
Engine Size (Liters):
Length (in): 23.7
Length (cm): 60.1
Width (in): 18
Width (cm): 45.76
Height (in): 21.7
Height (cm): 55.24
Weight (kg): 49.5
Weight (lb): 109.1
Running Watts (W): 3000
Starting Watts: 3500
Run Time @@ 50% Load (hr): 8.9
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: Steel