Portable Generator, 3600W | With COsense | 50ST
Base Model #: 7722_ | Variant #: G0077220
Starting At: $529.00GP3600 3,600-watt Portable Generator With COSENSE® Technology
The 3600-watt Generac GP3600 portable generator can be used to tackle home projects, provide power for tools, or deliver essential electricity in the case of an outage. It is an especially affordable solution with premium features. These include PowerRush™ Advanced Technology — delivering over 40% more starting capacity* —an OHV engine for longer engine life and a large-capacity steel fuel tank with an incorporated fuel gauge for durability. The hardened steel tube cradle provides added strength, while the low-oil level shutdown protects your engine from damage. Heavy-duty, never-flat wheels and a foldable handle make for easy transportation of the generator. The compact size of the GP3600 ensures it will take up minimal storage space in the garage.
Featuring PowerRush™ ADVANCED TECHNOLOGY – Delivers over 40% more starting capacity allowing you to do more with less.*
Featuring COsense® Technology: STOPS. ALERTS. SAVES. Powerful protection against hazardous carbon monoxide.
Generac's OHV engine – with splash lubrication provides a long engine life
Low-Oil Pressure Shutdown – Automatically safeguards engine from damage
Large Capacity Fuel Tank – With incorporated fuel gauge provides durability and long run times
Hardened Steel Tube Cradle – For added strength and durability
Heavy-Duty, Never-Flat Wheels – allow for easy portability (Handle and Wheel Kit included)
Fold-down handle – for sturdy portability and compact storage (Handle and Wheel Kit Included)
*Increases electrical current upon demand above rated output when starting electric motors.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 3.7
Fuel Tank Capacity (l): 14
Oil Type:
Oil Capacity (qt): 0.63
Oil Capacity (l): 0.6
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Recoil
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: OHV
Engine Size:
Length (in): 24
Length (cm): 61
Width (in): 22.5
Width (cm): 57.05
Height (in): 21.3
Height (cm): 54.15
Weight (kg): 47.6
Weight (lb): 105
Running Watts (W): 3600
Starting Watts: 4500
Run Time @@ 50% Load (hr): 9.3
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: