Portable Generator, 6500 | With COsense | 50ST
Base Model #: 7683_ | Variant #: G0076830
Starting At: $949.00GENERAC GP Series 6500 COSENSE® 50ST Portable Generator
Generac’s GP6500 portable generator offers PowerRush™ Advanced Technology, which delivers more than a 40% increased starting capacity* allowing you to do more with less. Generac’s OHV engine and large-capacity steel fuel tank ensures extended engine life and run times, while the steel tube cradle provides added strength. The low-oil feature protects the generator from damage. The GP6500 can be easily transported across rough or difficult terrain with the heavy-duty wheels and easy fold-down handle. Even maintenance is a breeze, with the hour meter keeping track of necessary upkeep at regular intervals.
Featuring PowerRush™ ADVANCED TECHNOLOGY – Delivers over 40% more starting capacity allowing you to do more with less.*
Generac's durable OHV engine with splash lubrication provides a long engine life.
Large-capacity steel fuel tank with incorporated fuel gauge provides durability and up to a 10.5 hour run-time at 50% load.
Low-oil level shutdown automatically safeguards engine from damage.
1 ¼” steel-tube cradle for added durability and strength.
Hour meter tracks maintenance intervals.
Heavy-duty, never-flat wheels allow for easy portability.
Fold-down handle for sturdy portability and compact storage.
*Increases electrical current upon demand above rated output when starting electric motors.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 1.06
Fuel Tank Capacity (l): 1
Oil Type:
Oil Capacity (qt): 0
Oil Capacity (l): 29.9
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Recoil
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: OHV
Engine Size:
Length (in): 27.2
Length (cm): 69.2
Width (in): 27
Width (cm): 68.4
Height (in): 26.5
Height (cm): 67.4
Weight (kg): 86
Weight (lb): 190
Running Watts (W): 6500
Starting Watts: 8125
Run Time @@ 50% Load (hr): 11.5
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: