Portable Generator, 8000W | Electric Start | 50ST
Base Model #: 7676_ | Variant #: G0076764
Starting At: $1,149.00GP Series 8000E Portable Generator
Generac’s GP8000E offers many benefits that make this model a favorite for emergency power or recreational use. PowerRush™ Advanced Technology delivers over 30% more starting capacity* (*increase electrical current upon demand above rated output when starting electric motors), and electric start makes the GP8000E easy to use (battery included). You’ll always be prepared with the plug-in battery jack that keeps the battery charged and ready for unexpected outages. The long-lasting OHV engine and large-capacity steel fuel tank with fuel gauge provide increased durability and up to an 11-hour runtime at 50% load. Rough or rugged environments will not be an issue thanks to the covered outlets for added protection, heavy-duty wheels that will never go flat and a fold-down handle that will enable you to easily transport your generator to any location. The low-oil feature will automatically shut down the generator, preventing damage to the unit, while the hardened 1.25-in. steel-tube cradle increases strength and resilience. And with the regular maintenance alerts provided by your hour meter, you’ll never be caught off guard.
PowerRush™ ADVANCED TECHNOLOGY – Delivers over 30% more starting capacity allowing you to do more with less.*
Electric start model for easy operation. (Battery Included)
Generac's durable OHV engine with splash lubrication provides a long engine life.
Large-capacity steel fuel tank with incorporated fuel gauge provides durability and up to a 11 hour run-time at 50% load.
Low-oil level shutdown automatically safeguards engine from damage.
1 ¼” steel-tube cradle for added durability and strength.
Hour meter tracks maintenance intervals.
Heavy-duty, never-flat wheels allow for easy portability.
*Increases electrical current upon demand above rated output when starting electric motors.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 7.9
Fuel Tank Capacity (l): 29.9
Oil Type:
Oil Capacity (qt): 1.06
Oil Capacity (l): 1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Electric Start w/Recoil Backup
Battery Included:
Battery PN:
Battery Type: Lead Acid
Battery Size: 12V DC, 9Ah
Wheel Kit Included:
Engine Type: OHV
Engine Size:
Length (in): 27.2
Length (cm): 69.2
Width (in): 27
Width (cm): 68.4
Height (in): 26.5
Height (cm): 67.4
Weight (kg): 90
Weight (lb): 200
Running Watts (W): 8000
Starting Watts: 10000
Run Time @@ 50% Load (hr): 10
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: