Portable Generator, 6500 | 49ST

Starting At: $2,400.00

XC 6500-Watt Portable Generator, COsense 49 State.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type:

Fuel Tank Capacity (gal): 0

Fuel Tank Capacity (l): 0

Oil Type:

Oil Capacity (qt): 0

Oil Capacity (l): 0

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Starting Method:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Wheel Kit Included:

Engine Type:

Engine Size:

Weight (kg): 0

Weight (lb): 0

Running Watts (W): 0

Starting Watts: 0

Run Time @@ 50% Load (hr): 0

Extension Cord Included:

Parallel Capable:

Transfer Switch Included:

WiFi Factory Installed:

Non Wi-Fi / NFPA 110 Capable:

Mobile Link:

Quiet Test:

Controller Type:

Enclosure: