The GP6500 COsense® offers powerful protection against hazardous carbon monoxide. Engineered to detect building amounts of CO faster than a household carbon monoxide monitor.
COsense® Technology STOPS, ALERTS, SAVES. Powerful protection from hazardous carbon monoxide.
PowerRush™ ADVANCED TECHNOLOGY delivers 40% more starting capacity allowing you to do more with less.*
Generac's OHV engine with splash lubrication provides a long engine life.
Hour meter tracks maintenance intervals.
Large-capacity steel fuel tank with incorporated fuel gauge provides durability and extended run times.
Low-oil level shutdown automatically safeguards engine from damage.
Covered outlets provides added protection from the environment and rugged working conditions.
1 1/4" steel tube cradle for added durability and strength.
Fold-down, locking handle for sturdy portability and compact storage.
Heavy-duty, never-flat wheels for reliable portability.
Disclaimer *Increases electrical current upon demand above rated output when starting electric motors.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Product Series:
Fuel Type:
Fuel Tank Capacity (gal): 7.9
Fuel Tank Capacity (l): 29.9
Oil Type:
Oil Capacity (qt): 1.06
Oil Capacity (l): 1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Starting Method: Recoil
Battery Included:
Battery PN:
Battery Type:
Battery Size:
Wheel Kit Included:
Engine Type: OHV
Engine Size:
Length (in): 27.2
Length (cm): 69.2
Width (in): 27
Width (cm): 68.4
Length (in): 26.5
Length (cm): 67.4
Weight (kg): 78
Weight (lb): 172
Running Watts (W): 6500
Starting Watts: 8125
Run Time @@ 50% Load (hr): 11.5
Extension Cord Included:
Parallel Capable:
Transfer Switch Included:
WiFi Factory Installed:
Non Wi-Fi / NFPA 110 Capable:
Mobile Link:
Quiet Test:
Controller Type:
Enclosure: