Transfer Switch, Automatic | 200A Service Entrance Rated Load Center
Base Model #: 200A-G0054492_1 | Variant #: G0054492
Starting At: $849.00200A GenReady Service Entrance Rated Load Center Automatic Transfer Switch
This flush-mount NEMA 1 indoor installation GenReady Transfer Switch allows for the seamless integration of an automatic standby generator, while also acting as the home's main load center. Featuring space for up to 40 circuits with the use of tandem breakers, and protection for up to 30 of those circuits, this switch allows for installation flexibility and coverage of the most important circuits.
This switch features a 5 year limited warranty.
Service Entrance Rated
Essential Circuit Coverage
NEMA 1 Indoor Rated Enclosure
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Rated Amperage: 200
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 1
Load Shedding: Built-In
Circuited:
Circuited Quantity: 40
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 1Ø 60 Hz
Enclosure Type: 1
Load Shed Integrated:
Canada Approved: