This Upgradeable Integrated Meter transfer switch is designed as a low-cost solution for home builders to create an easily upgradeable setup, making the home generator-ready. This design meets NEC® emergency disconnect requirements, featuring a meter socket and the space to upgrade to an automatic transfer switch. When upgraded to include the transfer switch mechanism, the integrated load management technology allows up to four individual HVAC loads to be managed with no additional accessories required.
Before selecting this switch, you must verify that this transfer switch is approved by your local Utility Service Provider.
A service entrance disconnect is a device that interrupts excessive voltage and allows for manually disconnecting your home or business from the electrical utility.
Switches featuring the integrated meter are designed to be an all-in-one solution, and have a smaller footprint than installations with a separate meter base and transfer switch.
We stand by our high-quality, innovative product design with a strong 5-year limited warranty.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... | |||
Unit Warranty Statement | WARR GEN XFRSW 5B RES/COM AC | 0K9470 | English / Spanish / French |
Owner Manual | OMNL TS 200A 240V 60Hz 1 METER GEN EN | A0000243082 | English |
Install Manual | OMNL TS 200A 240V 60Hz 1 METER GEN EN | A0000258227 | English |
Parts Manual / EV (Unit) | OMNL TS 200A 240V 60Hz 1 METER GEN EN | A0000258228 | English |
Wiring Diagram/Schematic Drawing | OMNL TS 200A 240V 60Hz 1 METER GEN EN | A0000258230 | English |
Product Series:
Rated Amperage: 150
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding:
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 1Ø 60 Hz
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: