Transfer Switch, Automatic | 600A Non-Service Entrance Rated
Base Model #: RTSC600A3_ | Variant #: RTSC600A3
Starting At: $5,569.00600A Non-Service Automatic Transfer Switch
Featuring a NEMA 3R aluminum enclosure and Heavy Duty Generac Contactor, this 600 Amp Non-service Entrance switch is designed for use with single phase generators. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.
This switch features a 5 year limited warranty.
Intelligent Load Management
Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home.
NEMA 3R Outdoor Rated Enclosure
Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.
5-Year Limited Warranty
We stand by our high-quality, innovative product design with a strong 5-year limited warranty.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Rated Amperage: 600
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 1Ø 60 Hz
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: