Transfer Switch, Automatic | 100A Non-Service Entrance Rated | Three Phase
Base Model #: RTSN100G3_ | Variant #: RTSN100G3
Starting At: $869.00100A Non-Service Entrance Rated Three Phase Automatic Transfer Switch
This Non-service Entrance 100A three phase automatic switch features a NEMA 3R outdoor rated enclosure and a heavy duty contactor designed for years of service.
This switch features a 2-year limited warranty.
NEMA 3R Outdoor Rated Enclosure
Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.
2-Year Limited Warranty
We stand by our high-quality, innovative product design with a 2-year limited warranty.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Rated Amperage: 100
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 120V 208V 3Ø 60 Hz
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: