This Non-service Entrance 400A three phase automatic switch features a NEMA 3R outdoor rated enclosure and a heavy duty contactor designed for years of service.
This switch features a 2-year limited warranty.
Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.
We stand by our high-quality, innovative product design with a 2-year limited warranty.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... | |||
Wiring Diagram/Schematic Drawing | MANUAL RTS 400A | 0D3818 | English |
Wiring Diagram/Schematic Drawing | MANUAL RTS 400A | 0D3819 | English |
Install Manual | MANUAL RTS 400A | 0J2606 | English |
Spec Sheet | TRANS SW 400A 120/240 3P NEMA3 | 0186650SBY | English |
Unit Warranty Statement | TRANS SW 400A 120/240 3P NEMA3 | 0K3102 | English |
Exploded View (Unit) | TRANS SW 400A 120/240 3P NEMA3 | 0J1006A | English |
Parts Manual / EV (Unit) | MANUAL RTS 400A | 0F6274A | English |
Install Manual | MANUAL RTS 400A | 0F6401 | English |
Wiring Diagram | MANUAL RTS 400A | 0F6689 | English |
Install Manual | MANUAL RTS 400A | 0J2606 | English |
Wiring Diagram/Schematic Drawing | XFER SW-W 400A600V3P | 0D4520 | English |
Exploded View (Unit) | MANUAL RTS 400A | 0J1006A | English |
Spec Sheet | TRANS SW 400A 120/240 3P NEMA3 | 0186650SBY | English |
Parts Manual / EV (Unit) | MANUAL RTS 400A | 0J1006A | English |
Wiring Diagram/Schematic Drawing | MANUAL RTS 400A | 0J1777 | English |
Owner Manual | MANUAL RTS 400A | 0F6351 | English |
Parts Manual / EV (Unit) | MANUAL RTS 400A | 0F6276A | English |
Unit Warranty Statement | WARR GPS XFRSW 5B RES/COM | 0K3102 | English |
Wiring Diagram/Schematic Drawing | ASSY 400A 3PHASE RTS | 0D3818 | English |
Product Series:
Rated Amperage: 400
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 3Ø 60 Hz
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: