This Service Entrance 200A three phase automatic switch features a NEMA 3R outdoor rated enclosure and a heavy duty contactor designed for years of service.
This switch features a 2 year limited warranty.
Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.
We stand by our high-quality, innovative product design with a 2-year limited warranty.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... | |||
Install Manual | MANUAL SER 3 PHASE RES | 0L2827 | English |
Wiring Diagram/Schematic Drawing | MANUAL SER 3 PHASE RES | 0L2828 | English |
Exploded View (Unit) | ASSY 200A 120/240 SE 3R GEN | 0L2759B | English |
Install Manual | MANUAL SER 3 PHASE RES | 0L2826 | English |
Schematic Drawing | MANUAL SER 3 PHASE RES | 0L2833 | English |
Owner Manual | MANUAL SER 3 PHASE RES | 0L1517 | English |
Schematic Drawing | MANUAL SER 3 PHASE RES | 0L2832 | English |
Unit Warranty Statement | WARR GEN XFRSW 5B RES/COM AC | 0K9470 | English / Spanish / French |
Wiring Diagram/Schematic Drawing | XFER SW-W 200A600V3P | 0D4520 | English |
Product Series:
Rated Amperage: 200
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 3Ø 60 Hz
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: