Transfer Switch, Automatic | 100A 16 Circuit
Base Model #: RXG16EZA1_ | Variant #: RXG16EZA1
Starting At: $929.0016 Circuit Pre-Wired Automatic Transfer Switch
Housed in a NEMA 1 enclosure, this pre-wired transfer switch has an integrated, 10 circuit load center. Designed to supply power to only those designated circuits, it ensures only the essentials are covered by the standby air-cooled generator during an emergency.
This switch features a 5 year limited warranty.
Essential Circuit Coverage
Cover only the circuits you need! Used in applications where only a portion of the building load is needed to be backed up by the generator.
NEMA 1 Indoor Rated Enclosure
This enclosure is built to be installed indoors, and keeps the internal components of the switch safe from large debris and dust.
5-Year Limited Warranty
We stand by our high-quality, innovative product design with a strong 5-year limited warranty.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Rated Amperage: 85
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 1
Load Shedding: Built-In
Circuited:
Circuited Quantity: 16
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 1Ø 60 Hz
Enclosure Type: 1
Load Shed Integrated:
Canada Approved: