Transfer Switch, Automatic | 16 Circuit NEMA 3R
Base Model #: RXG16EZA3_ | Variant #: RXG16EZA3
Starting At: $599.0016 Circuit NEMA 3R Automatic Transfer Switch
Housed in a NEMA 3R enclosure, this transfer switch has an integrated, 16 circuit load center. Designed to supply power to only those designated circuits, it ensures only the essentials are covered by the standby air-cooled generator during an emergency.
This switch features a 5 year limited warranty.
Intelligent Load Management
Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home.
NEMA 3R Outdoor Rated Enclosure
Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.
5-Year Limited Warranty
We stand by our high-quality, innovative product design with a strong 5-year limited warranty.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Rated Amperage: 0
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 16
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 1Ø 60 Hz
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: