Transfer Switch, Automatic | 200A Service Entrance Rated Load Center

Starting At: $1,139.00

0.0 out of 5 stars.

200A GenReady Service Entrance Rated Load Center Automatic Transfer Switch

This 42 space, 60 circuit NEMA 1 enclosure transfer switch is a Service Entrance rated panel that integrates the main breaker, transfer switch, and load center into one unit. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.

This switch features a 5 year limited warranty.

Service Entrance Rated

This switch can act as your utility service entrance disconnect for installation in the United States, as the switch has a built in service disconnect breaker. 

Intelligent Load Management

Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home. 

NEMA 1 Indoor Rated Enclosure

This enclosure is built to be installed indoors, and keeps the internal components of the switch safe from large debris and dust. 

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Rated Amperage: 200

Transfer Method: Automatic

Service Entrance Rated:

Pre-Wired:

NEMA Rating: 1

Load Shedding:

Circuited:

Circuited Quantity: 42

Home Link:

Whole House:

Single Load:

Voltage: 120/240, 1Ø

Enclosure Type: 1

Load Shed Integrated:

Canada Approved: