This Integrated Meter transfer switch features a 42-circuit load center. As an all-in-one design, this switch combines the Automatic Transfer Switch, the meter socket and the load center while meeting NEC® emergency disconnect requirements. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.
This switch features a 5 year limited warranty.
Before selecting this switch, you must verify that this transfer switch is approved by your local Utility Service Provider.
A service entrance disconnect is a device that interrupts excessive voltage and allows for manually disconnecting your home or business from the electrical utility.
Switches featuring the integrated meter are designed to be an all-in-one solution, and have a smaller footprint than installations with a separate meter base and transfer switch.
Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home.
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... | |||
Unit Warranty Statement | WARR GEN XFRSW 5B RES/COM AC | 0K9470 | English / Spanish / French |
Owner Manual | OMNL TS 200A 240V 60Hz 1 METER ILC EN | A0000529825 | English |
Install Manual | OMNL TS 200A 240V 60Hz 1 METER ILC EN | A0000592331 | English |
Wiring Diagram/Schematic Drawing | OMNL TS 200A 240V 60Hz 1 METER ILC EN | A0000592333 | English |
Install Manual | OMNL TS 200A 240V 60Hz 1 METER ILC EN | A0000616537 | English |
Exploded View (Unit) | ASSY 200A 240V SE METER ATS 42CKT ILC NE | English |
Product Series:
Rated Amperage: 200
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 42
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 1Ø 60 Hz
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: