Transfer Switch, Automatic | 200A Service Entrance Rated | Load Center
Base Model #: RXGW20SHA3_ | Variant #: RXGW20SHA3
Starting At: $1,309.00200A Service Entrance Rated Automatic Transfer Switch With Load Center
This Service Entrance rated transfer switch features a 20 space load center, a NEMA 3R enclosure, and is designed to create a flexible, cost effective install. Utilizing tandem breakers can increase the load center capacity to 40 circuits. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.
This switch features a 5 year limited warranty.
Service Entrance Rated
This switch can act as your utility service entrance disconnect for installation in the United States, as the switch has a built in service disconnect breaker.
Intelligent Load Management
Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home.
NEMA 3R Outdoor Rated Enclosure
Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Rated Amperage: 200
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 40
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 1Ø 60 Hz
Enclosure Type: 3R
Load Shed Integrated:
Canada Approved: