Transfer Switch, Automatic | 200 Amp Non-Service Entrance Rated

Starting At: $709.00

RXSC200A3 | 200 Amp Non-Service Entrance Rated

Featuring a NEMA 3R steel enclosure and Heavy Duty Generac Contactor, this Non-service Entrance switch is designed for use with single phase generators.  Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.

Intelligent Load Management

Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home. 

 

NEMA 3R Outdoor Rated Enclosure

Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris. 

 

5-Year Limited Warranty

We stand by our high-quality, innovative product design with a strong 5-year limited warranty.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Rated Amperage: 0

Transfer Method:

Service Entrance Rated:

Pre-Wired:

NEMA Rating:

Load Shedding:

Circuited:

Circuited Quantity: 0

Home Link:

Whole House:

Single Load:

Voltage:

Enclosure Type:

Load Shed Integrated:

Canada Approved: