Transfer Switch, Automatic | 100A Service Entrance Rated

Starting At: $609.00

0.0 out of 5 stars.

RXSW100A3 | 100A Service Entrance Rated Automatic Transfer Switch

Featuring a NEMA 3R aluminum enclosure and Heavy Duty Generac Contactor, this Service Entrance switch is designed for use with single phase generators. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.

This switch features a 5 year limited warranty. 

Service Entrance Rated

A service entrance disconnect is a device that interrupts excessive voltage and allows for manually disconnecting your home or business from the electrical utility.

Intelligent Load Management

Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home. 

NEMA 3R Outdoor Rated Enclosure

Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris. 

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Rated Amperage: 100

Transfer Method: Automatic

Service Entrance Rated:

Pre-Wired:

NEMA Rating: 3

Load Shedding: Built-In

Circuited:

Circuited Quantity: 0

Home Link:

Whole House:

Single Load:

Voltage: 120/240, 1ø

Enclosure Type: 3R

Load Shed Integrated:

Canada Approved: