RXS Series
Transfer Switch, Automatic | 200A Service Entrance Rated | Canada
Base Model #: RXSW200A3CUL_ | Variant #: RXSW200A3CUL_3
Starting At: $939.00RXSW200A3CUL | 200A Canadian Service Entrance Rated Automatic Transfer Switch
Featuring a NEMA 3R aluminum enclosure and Heavy Duty Generac Contactor, this Canadian Service Entrance switch is designed for use with single phase generators. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.
This switch features a 5 year limited warranty.
CANADIAN SERVICE ENTRANCE RATED
INTELLIGENT LOAD MANAGEMENT
NEMA 3R OUTDOOR RATED ENCLOSURE
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series: RXS Series
Rated Amperage: 200
Transfer Method:
Service Entrance Rated:
Pre-Wired:
NEMA Rating:
Load Shedding:
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 1Ø 60 Hz
Enclosure Type:
Load Shed Integrated:
Canada Approved: