RXS Series

Transfer Switch, Automatic | 400A Service Entrance Rated | Canada

Starting At: $3,249.00

0.0 out of 5 stars.

RXSW400A3CUL | 400A Canadian Service Entrance Rated Automatic Transfer Switch

Featuring a NEMA 3R aluminum enclosure and Heavy Duty Generac Contactor, this Canadian Service Entrance switch is designed for use with single phase generators. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.

This switch features a 5 year limited warranty. 

CANADIAN SERVICE ENTRANCE RATED

This switch is approved to act as your utility service entrance disconnect and is approved for installation in Canada, as the switch has a built in service disconnect breaker. 

INTELLIGENT LOAD MANAGEMENT

Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home. 

NEMA 3R OUTDOOR RATED ENCLOSURE

Designed to give options as to whether to install indoors or outdoors, this enclosure protects the internal components of the switch from rain, snow, ice, and debris.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series: RXS Series

Rated Amperage: 400

Transfer Method: Automatic

Service Entrance Rated:

Pre-Wired:

NEMA Rating: 3

Load Shedding:

Circuited:

Circuited Quantity: 0

Home Link:

Whole House:

Single Load:

Voltage: 120V 240V 1Ø 60 Hz

Enclosure Type: 3R

Load Shed Integrated:

Canada Approved: