Transfer Switch, Automatic | 150A Service Entrance Rated | Integrated Meter
Base Model #: RXUW150A3_ | Variant #: RXUW150A3
Starting At: $1,209.00150A Service Entrance Rated Integrated Meter Transfer Switch
Combining the meter socket and the automatic transfer switch, this Integrated Meter Service Entrance rated transfer switch is designed to be an all-in-one design that meets NEC® emergency disconnect requirements. Using the integrated load management technology, four individual HVAC loads can be managed with no additional accessories required.
Accessory Kit G0074100 can be use to make this switch Tamper Proof.
This switch features a 5 year limited warranty.
Service Entrance Rated
A service entrance disconnect is a device that interrupts excessive voltage and allows for manually disconnecting your home or business from the electrical utility.
Integrated Meter Socket
Switches featuring the integrated meter are designed to be an all-in-one solution, and have a smaller footprint than installations with a separate meter base and transfer switch.
Intelligent Load Management
Manage up to four HVAC loads with no additonal hardware needed, providing a more efficient system, and allowing you to reduce the size of the generator needed to protect your home.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Rated Amperage: 150
Transfer Method: Automatic
Service Entrance Rated:
Pre-Wired:
NEMA Rating: 3
Load Shedding: Built-In
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage: 120V 240V 1Ø 60 Hz
Enclosure Type:
Load Shed Integrated:
Canada Approved: