Homelink 30A MTS
Base Model #: Homelink-30A-MTS_ | Variant #: G0068521
Starting At: $379.99HomeLink
Generac's HomeLink™ manual transfer switch is compatible with generators starting at 5kW with a 30-Amp L14-30 receptacle. The HomeLink™ manual transfer switch can safely deliver power to 8-10 of your most essential circuits, allowing you to back-up your refrigerator and freezer, gas furnaces, lights, small kitchen appliances and well pump. Featuring our innovative OneTouch transfer button, HomeLink™ allows for quick changes between utility and generator power for ease of use during an outage. OneTouch also features two status lights to indicate whether utility or generator power is in use.
HomeLink™ manual transfer switches are easier to install and maintain than ever before and can be upgraded for automatic functionality with home standby generators up to 11kW by simply changing the original controller, eliminating the need for a new transfer switch.
This versatile transfer switch allows you to directly power hardwired appliances such as a gas furnace, well pump, and electric water heater. These vital appliances cannot be powered with extension cords, meaning HomeLink™ is a necessity when utility power is lost. Installation by an electrician recommended. Click HERE to find an aunthorized Generac dealer in your area.
Built and engineered in the USA.
HomeLink™ Features
Transfers Made Easy
Switch from utility to generator power with ease, using the innovative One Touch transfer button. This simple-to-use feature eliminates the intimidating, hard-to-flip breaker of the past. One Touch is also equipped with indicators lights to remove the guesswork of determining whether utility or generator power is in use.
Reduces Installation Cost
Pre-wired for the electrician, reducing the amount you pay for installation.
Flush Mount or Wall Mount
Flexible mounting options. Flush mount for a nice clean look in your finished basement or garage. Wall mount in areas you cannot flush mount, such as cinder blocks in your basement.
Benefits of a Transfer Switch
Hassle-Free
Avoid the hassle of running extension cords all over the house to reach the refrigerator, lamps, microwave, and other appliances.
Quick Setup
Setup is easy: plug in the single cord and start your generator.
Power Hardwired Appliances
Provide direct power to hardwired appliances such as the gas furnace, well pump, and electric hot water heater and other essential circuits that cannot be connected to extension cords, making a manual transfer switch a necessity.
Product Accessories (Sold Separately)
Portable Generator Cords
Our outdoor-rated generator cords, available in multiple lengths (10ft, 25ft, or 50ft) and amperages (20, 30, 50 Amps), connect your portable generator directly to a power inlet box or manual transfer switch.
Power Inlet Boxes
The power inlet boxes, available in resin or aluminum enclosures and 30 Amp or 50 Amp configurations, enable you to safely connect a portable generator to a manual transfer switch. Once installed, the generator cord simply plugs into the power inlet box to deliver power to your home during an outage.
Inlet Box Flip Lid
The spring-loaded flip lid on the power inlet box protects the outlet from insects, moisture, dirt and debris. Compatible with a 30 Amp power inlet box and includes all hardware necessary for installation.
5-Year Limited Warranty
We stand by our high-quality, innovative product design with a strong 5-year limited warranty.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Rated Amperage: 0
Transfer Method: Manual
Service Entrance Rated:
Pre-Wired:
NEMA Rating:
Load Shedding: N/A
Circuited:
Circuited Quantity: 0
Home Link:
Whole House:
Single Load:
Voltage:
Enclosure Type:
Load Shed Integrated:
Canada Approved: