Standby Generator, 100kW | 1800rpm | SCAQMD Compliant

Starting At: $31,679.00

0.0 out of 5 stars.
What size generator do I need?

Standby Generator, 100 kW | CA-MA Emissions

Thousands of homeowners and business owners trust their Protector Series automatic backup generator to power their entire home or business during a power outage. A Protector Series generator senses a power outage, turns on automatically, and delivers power for your entire home, including all large appliances and sensitive electronics. Sound levels are quieter with no change in level or tone. This allows you to continue living life comfortability and keep business operating without interruption.

5-Year Limited Warranty - Consistent with the Protector Series lineup, 5-year limited warranty is standard.

True Power™ Technology Delivers superior power quality with less than 5% total harmonic distortion for reliable operation of sensitive electronics and appliances.

Tough, Durable All-Aluminum Enclosures: Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Smart, User-Friendly Controls. Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.

Quiet-Test™ Self-Test Mode runs at a lower RPM for a five- or twelve-minute test, making generators significantly quieter than other brands while consuming less fuel.

Mobile Link™ Remote Monitoring - Allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Connect your account to your authorized service dealer for fast, friendly, and proactive service. With Mobile Link, you are taken care of before the next power outage.
Mobile Link comes standard with Protector Series 22 - 100 kW gaseous models and diesel (RD) models.  The Wi-Fi device is standard on every Protector series generator except for the RG13090/RG15090 and the 130 - 150 kW gaseous models.

Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts

Generac Designed & Built Engine - Purpose-built exclusively for generator use. Engine originally designed and built for Generac Industrial applications.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Liquid Propane or Natural Gas

Oil Type:

Oil Capacity (qt): 10.5

Oil Capacity (l): 9.9

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type: Flooded Lead Acid

Battery Size: Group 31

Engine Type: 8-cyl V-type

Engine Size (Liters): 9 L

Weight (kg): 1292

Weight (lb): 2848

Running Watts (W) 100000

Mobile Link:

Quiet Test:

Length (in): 110.6

Length (cm): 281

Width (in): 39.5

Width (cm): 100.3

Height (in): 69.3

Height (cm): 176.1

Controller Type: Evolution

Enclosure: Aluminum

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 0

Max. Cont. Amps (LP): 0

Max. Cont. Amps (NG): 0

Main Line Circuit Breaker 400

NG Consumption - 50% (m3/hr): 18.9

NG Consumption - 100% (m3/hr): 32.5

LP Consumption - 50% (m3/hr): 6.2

LP Consumption - 100% (m3/hr): 10.2

LP Fuel Pressure Requirement (wc): 0

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 0

NG Fuel Pressure Requirement (mmHg): 0