Standby Generator, 18kW | With Whole House Switch | WiFi Enabled
With free MobileLink | Base Model #: G007228_ | Variant #: G0072280
Starting At: $5,859.00 What size generator do I need?Standby Generator, 18kW | With Whole House Switch | WiFi Enabled
Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage or up to whole house coverage when paired with one of Generac’s load- shedding switches. Capable of backing up a five ton air conditioner.
5 Year Limited Warranty for automatic standby generators.
True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.
Generac generators and engines are engineered and assembled in the USA*.
*Assembled in the USA using domestic and foreign parts
Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine.
24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.
Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.
Tough, Durable All-Aluminum Enclosures: Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.
Smart, User-Friendly Controls. Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.
Mobile Link™ Remote Monitoring FREE with every Guardian Series Home standby generator allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Learn more about Mobile Link
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type: Liquid Propane or Natural Gas
Oil Type: Check chart in manual
Oil Capacity (qt): 2.2
Oil Capacity (l): 2.1
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Battery Included:
Battery PN:
Battery Type: Group 26R 540 CCA Minimum or Group 35AGM 650 CCA Minimum
Battery Size: 12V
Engine Type: G-Force 800
Engine Size:
Weight (kg): 191
Weight (lb): 420
Running Watts (W) 0
Mobile Link:
Quiet Test:
Length (in): 48
Length (cm): 121.9
Width (in): 25
Width (cm): 63.5
Height (in): 29
Height (cm): 73.7
Controller Type: Evolution
Enclosure: Aluminum
Max. Cont. Power (LP): 0
Max. Cont. Power (NG): 17000
Max. Cont. Amps (LP): 0
Max. Cont. Amps (NG): 0
Main Line Circuit Breaker 0
NG Consumption - 50% (ft3/hr): 169
NG Consumption - 50% (m3/hr): 4.79
NG Consumption - 100% (ft3/hr): 247
NG Consumption - 100% (m3/hr): 6.99
LP Consumption - 50% (ft3/hr): 62
LP Consumption - 50% (gal/hr): 1.7
LP Consumption - 100% (ft3/hr): 110
LP Consumption - 100% (gal/hr): 3.02
LP Fuel Pressure Requirement (wc): 0
LP Fuel Pressure Requirement (mmHg): 0
NG Fuel Pressure Requirement (wc): 0
NG Fuel Pressure Requirement (mmHg): 0