Standby Generator, 20kW | 3-Phase | WiFi Enabled
With free MobileLink | Base Model #: G007077_ | Variant #: G0070770
Starting At: $5,689.00 What size generator do I need?Standby Generator, 20kW | 3-Phase | WiFi Enabled
One of the most powerful air-cooled generators on the market today, the Guardian Series 3-Phase 20 kW Standby Generator can provide whole-house backup power for many homes.
Mobile Link™ Remote Monitoring FREE with every Guardian Series Home standby generator allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Learn more about Mobile Link
5 Year Limited Warranty for automatic standby generators.
True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances.
Generac generators and engines are engineered and built in the USA*.
*Assembled in the USA using domestic and foreign parts
Generac's G-Force Engine are purpose built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that's more reliable and requires less routine maintenance than any other competitor.
24/7/365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.
Durable powder-coat finish helps make the sturdy, galvanneal steel enclosure perfect for all weather conditions
Smart, User-Friendly Controls Generac’s Evolution™ Controller features a dual-line, multilingual LCD display allowing for easy monitoring of history, maintenance logs making it easier to manage your generator.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type: Liquid Propane or Natural Gas
Oil Type: Check chart in manual
Oil Capacity (qt): 1.9
Oil Capacity (l): 1.8
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Battery Included:
Battery PN:
Battery Type: Group 26R 540 CCA Minimum or Group 35AGM 650 CCA Minimum
Battery Size: 12V
Engine Type: G-Force 1000
Engine Size:
Weight (kg): 211
Weight (lb): 466
Running Watts (W) 0
Mobile Link:
Quiet Test:
Length (in): 48
Length (cm): 121.8
Width (in): 25
Width (cm): 63.8
Height (in): 29
Height (cm): 73.2
Controller Type: Evolution
Enclosure: Aluminum
Max. Cont. Power (LP): 0
Max. Cont. Power (NG): 17000
Max. Cont. Amps (LP): 0
Max. Cont. Amps (NG): 0
Main Line Circuit Breaker 80
NG Consumption - 50% (ft3/hr): 219
NG Consumption - 50% (m3/hr): 6.2
NG Consumption - 100% (ft3/hr): 307
NG Consumption - 100% (m3/hr): 8.69
LP Consumption - 50% (ft3/hr): 87
LP Consumption - 50% (gal/hr): 2.39
LP Consumption - 100% (m3/hr): 130
LP Consumption - 100% (gal/hr): 3.56
LP Fuel Pressure Requirement (wc): 0
LP Fuel Pressure Requirement (mmHg): 0
NG Fuel Pressure Requirement (wc): 0
NG Fuel Pressure Requirement (mmHg): 0