Standby Generator, 24kW | With Whole House Switch | WiFi Enabled
With free MobileLink | Base Model #: G007210_ | Variant #: G0072101
Starting At: $6,629.00 What size generator do I need?Standby Generator, 24kW | With Whole House Switch | WiFi Enabled
Generac’s 24kW is a big deal in a small package. Generac’s commitment to continuous improvement, innovation and technology is giving us the ability to bring more power to you. With Generac’s 24kW you can save up to $8,000 in product and installation costs, when compared to competitive output products, while powering what is most important for your home or small business. The 24kW Guardian unit packs the most power into a small package, taking up to 70% less space when compared to similar output products.
Save up to $8,000 in product & installation costs*
*When compared to competitive output products
Takes up to 70% less space*
*When compared to competitive output products
5 Year Limited Warranty for automatic standby generators.
True Power™ Technology delivers best-in-class power quality with less than 5 percent total harmonic distortion for clean, smooth operation of sensitive electronics and appliances
Generac generators and engines are Engineered and Built in the USA*
*Assembled in the USA using domestic and foreign parts
Generac's G-Force Engine is a purpose-built, pressure-lubricated engine capable of handling the rigors of generator use, resulting in power that’s more reliable and requires less routine maintenance than any competitive engine.
Mobile Link™ Remote Monitoring FREE with every Guardian Series Home standby generator allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet, or PC. Easily access information, such as the current operating status and maintenance alerts. Learn more about Mobile Link
24/7•365 Customer Support Team standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.
Quiet-Test™ Self-Test Mode runs at a lower RPM for a five or twelve minute test, making generators significantly quieter than other brands while consuming less fuel.
Tough, Durable All-Aluminum Enclosures: Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.
Smart, User-Friendly Controls. Generac’s Evolution™ Controller features a multilingual LCD display that allows users to monitor battery status and track maintenance intervals to ensure your generator is always in top operating condition.
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series: Guardian
Fuel Type: Liquid Propane or Natural Gas
Oil Type: Check chart in manual
Oil Capacity (qt): 1.9
Oil Capacity (l): 1.8
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Battery Included:
Battery PN:
Battery Type: Group 26R 540 CCA Minimum or Group 35AGM 650 CCA Minimum
Battery Size:
Engine Type: G-Force 1000
Engine Size:
Weight (kg): 206
Weight (lb): 455
Running Watts (W) 0
Mobile Link:
Quiet Test:
Length (in): 48
Length (cm): 121.9
Width (in): 25
Width (cm): 63.5
Height (in): 29
Height (cm): 73.7
Controller Type: Evolution
Enclosure: Aluminum
Max. Cont. Power (LP): 0
Max. Cont. Power (NG): 21000
Max. Cont. Amps (LP): 0
Max. Cont. Amps (NG): 0
Main Line Circuit Breaker 0
NG Consumption - 50% (ft3/hr): 203
NG Consumption - 50% (m3/hr): 5.75
NG Consumption - 100% (ft3/hr): 306
NG Consumption - 100% (m3/hr): 8.66
LP Consumption - 50% (ft3/hr): 92
LP Consumption - 50% (gal/hr): 2.53
LP Consumption - 100% (ft3/hr): 142
LP Consumption - 100% (gal/hr): 3.9
LP Fuel Pressure Requirement (wc): 0
LP Fuel Pressure Requirement (mmHg): 0
NG Fuel Pressure Requirement (wc): 0
NG Fuel Pressure Requirement (mmHg): 0