Standby Generator, 30kW | 3600rpm | SCAQMD Compliant

Starting At: $13,229.00

0.0 out of 5 stars.
What size generator do I need?

Standby Generator, 30 kW | 3600 RPM | CA-MA Emissions

Thousands of homeowners and business owners trust their Protector Series automatic backup generator to power their entire home or business during a power outage. A Protector Series generator senses a power outage, turns on automatically, and delivers power for your entire home, including all large appliances and sensitive electronics. Sound levels are quieter with no change in level or tone. This allows you to continue living life comfortability and keep business operating without interruption.

Automatic Backup for Large or Custom Homes
Looking to back up your entire home, or more items than usual? Consider the Protector Series gaseous automatic backup generator line. These units powers essential appliances and modern technologies during power outages, allowing homeowners and their families to continue living life comfortably and without interruption.

What Makes the Protector Series Such a Great Choice?
Generac's Protector Series offers benefits that competitors’ can’t match. Installation flexibility and cost reduction. Sophisticated, yet intuitive controls. Quiet operation. Supported by a 24/7/365 customer support team at our corporate headquarters, and a nationwide dealer network of more than 6,000 strong.

The best liquid cooled engine packs more power into a smaller footprint - ideal when space is a premium.  The neutral styling, color and small footprint fits unobtrusively into landscaping. Clean burning, continuous fuel choice of natural gas to LP.

True Power™ Technology
Delivers superior power quality with less than 5% total harmonic distortion for reliable operation of sensitive electronics and appliances.

Evolution™ Controller
A cutting-edge, intuitive control. The Evolution controller features a multilingual, two-line LCD text display with color-coded, backlit buttons. It has received upgrades, including USB flash capability, smart battery charging, voltage adjustment, and backlit membrane pad style buttons.

5-year limited warranty, with extended warranty options available.
We are proud of our innovative product design, high quality and first-class reliability so we stand behind them with a strong 5, 7 or 10-year limited warranty.

Can Be Installed Just 18" From a Structure
Capability to be installed 18 inches away from a structure, ideal for areas with tight lot lines.  Generac’s is the only manufacturer of standby generators to have 18” offset on most of its residential lineup.

Tough, Durable All-Aluminum Enclosures
Our RhinoCoat™ powder-coated finish helps make corrosion-resistant aluminum perfect for all weather conditions.

Quiet-Test™
Runs at a lower, quieter speed for a five-minute test to ensure the system is running properly while consuming less fuel.  Quiet-Test mode can be programmed to run weekly, biweekly, or monthly.

Mobile Link™ Connectivity
Mobile Link™ Connectivity allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet or PC.  Easily access information such as the current operating status and the generator's maintenance schedule. Learn more about Mobile Link™
Mobile Link comes standard with Protector Series 22 - 100 kW gaseous models and diesel (RD) models.  The Wi-Fi device is standard on every Protector series generator except for the RG13090/RG15090 and the 130 - 150 kW gaseous models.

Additional Features
Improved stub ups and electrical connection access decrease installation costs. All connections are dual conductor rated, and the implementation of quick connects for the control wires, completely eliminates the need for crimping or lugging.
Improved customer connection access, which decreases installation costs.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Liquid Propane or Natural Gas

Oil Type:

Oil Capacity (qt): 4

Oil Capacity (l): 3.8

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type: Flooded Lead Acid

Battery Size: Group 26

Engine Type: 4-cyl In-line

Engine Size (Liters):

Weight (kg): 366

Weight (lb): 807

Running Watts (W) 30000

Mobile Link:

Quiet Test:

Controller Type: Evolution

Enclosure: Aluminum

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 0

Max. Cont. Amps (LP): 0

Max. Cont. Amps (NG): 0

Main Line Circuit Breaker 0

NG Consumption - 50% (m3/hr): 9.1

NG Consumption - 50% (gal/hr): 3.5

NG Consumption - 100% (m3/hr): 14

NG Consumption - 100% (gal/hr): 5.4

LP Fuel Pressure Requirement (wc): 0

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 0

NG Fuel Pressure Requirement (mmHg): 0