Standby Generator, 80kW | 1800rpm | Aluminum Enclosure | SCAQMD Compliant
With free MobileLink | Base Model #: RG08045C_ | Variant #: RG08045C
Starting At: $28,119.00 What size generator do I need?Standby Generator, 80kW | 1800rpm | Aluminum Enclosure | SCAQMD Compliant
Provides essential circuit power protection for your home, ensuring the necessities remain powered during an outage. This affordable automatic standby generator offers protection for about half the cost of central air conditioning.
BEST IN CLASS Generac Designed & Built, 4.5L Engine - Purpose-built exclusively for generator use & designed from the ground up by Generac and made in Wisconsin. Utilizes the first in class, dual-valve ultra-low pressure fuel delivery system and intelligent proprietary engine controls that manage over 100 performance functions to ensure peak efficiency. Generac is one of the only manufacturers to design & produce a complete generator which includes our own engine, alternator, fuel system, controller and enclosure in the U.S.
Alternator Excellence - Excellent Motor Starting Capability - Motors start without issue upon initial startup. Key for homes and businesses with a large amount of motor load (e.g. air conditioning, process equipment, etc.).
Less than 5% total harmonic distortion (THD) – safe for sensitive electronics
Generac designs its high-efficiency alternator insuring industry-leading surge protection, performance, and longevity.
Fuel Performance - New engine requires up to 25% less fuel at full load and makes power with lowest fuel pressure in the industry (3.5” of Natural Gas)
Mobile Link™ Connectivity - Mobile Link™ Connectivity allows you to monitor the status of your generator from anywhere in the world using a smartphone, tablet or PC. Easily access information, such as the current operating status and the generator’s maintenance schedule. Connect your account to an authorized service dealer for fast, friendly and convenient assistance. With Mobile Link, your generator is taken care of before the next outage.
Mobile Link™ comes standard with Protector Series 22 - 100 kW gaseous models and diesel (RD) models. The Wi-Fi device is standard on every Protector series generator except for the RG13090/RG15090 and the 130 - 150 kW gaseous models.
5-Year Limited Warranty - Consistent with the Protector Series lineup, 5-year limited warranty is standard through 80kW
Downloads/Manuals
For the most accurate results, enter your serial number.
File Type | Manual (PDF) | Item Number | Download |
---|---|---|---|
Loading... |
Specifications
Product Series:
Fuel Type: Liquid Propane or Natural Gas
Oil Type:
Oil Capacity (qt): 12
Oil Capacity (l): 11
Oil Filter P/N:
Air Filter P/N:
Spark Plug P/N:
Battery Included:
Battery PN:
Battery Type: Group 27F (48kW), 725CCA
Battery Size: 12V
Engine Type: 4-cyl In-line
Engine Size: 4.5L
Weight (kg): 857
Weight (lb): 1890
Running Watts (W) 0
Mobile Link:
Quiet Test:
Length (in): 97.7
Length (cm): 248.1
Width (in): 38
Width (cm): 96.4
Length (in): 48.9
Length (cm): 124.1
Controller Type: Evolution
Enclosure: Aluminum
Max. Cont. Power (LP): 0
Max. Cont. Power (NG): 0
Max. Cont. Amps (LP): 0
Max. Cont. Amps (NG): 0
Main Line Circuit Breaker 0
NG Consumption - 50% (m3/hr): 15.1
NG Consumption - 100% (m3/hr): 30.1
LP Consumption - 50% (gal/hr): 5.7
LP Consumption - 100% (gal/hr): 10.8
LP Fuel Pressure Requirement (wc): 0
LP Fuel Pressure Requirement (mmHg): 0
NG Fuel Pressure Requirement (wc): 0
NG Fuel Pressure Requirement (mmHg): 0