Standby Generator, 30kW | Diesel | 1800rpm

Starting At: $17,329.00

What size generator do I need?

Standby Generator, 30kW | Diesel | 1800rpm

All the conveniences of modern living - heat, central air, refrigeration, communication - are nothing without power. When the power supply is disrupted, our lives and businesses can come to a sudden halt. An automatic standby generator protects you from power failures, restoring power within seconds of an outage, so you can have peace of mind and the power you need.

Generac’s new Protector® Series diesel generators raise the bar for residential and light commercial diesel generators. Building and zoning codes can vary wildly from one region to another. In the past, the only answer was to order expensive, custom-configured solutions. Until now.

Generac’s diesel-powered Protector Series features Code Ready, a set of popular preconfigured options and a range of code-driven accessories, so you can feel confident that your generator will be able to conform to the required local codes. The Protector Series is versatile, adaptable, meets UL requirements, and is an affordable optional standby diesel generator for your backup power needs.

Power Zone 410® Controller 
The next generation of intuitive controllers featuring a multilingual, multiline LCD display.  The controller is NFPA 110 System Control Capable expanding possible uses for system control and remote annunciation with available accessories. 

Quiet-Test™ mode
All standby generators run a weekly test to ensure the system is running properly. Thanks to Quiet-Test, your Protector Series standby generator runs its self-test at a lower, quieter RPM than standard operation. 

5 Year Limited Warranty 
We are proud of our innovative product design, high quality and first-class reliability so we stand behind them with a strong 5-year limited warranty. 

Code Ready 
The Protector Series offers compatibility with a variety of environments, with external vent and fill, a UL/CUL 142-listed, double-walled base tank, a UL/CUL 2200-listed generator, and a wide range of code-driven accessories. 

Additional Features

  • Extended runtime tank options Runtime up to 4 days at 50% load. 
  • Ease of installation and serviceExternal viewing window for easy inspection of breaker position.  . 
  • Removable doors for easy service and fuel fill access
  • Available in single- and three-phase configurations 

Spec Sheet, SW Fuel Tanks – other export markets

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Diesel

Oil Type:

Oil Capacity (qt): 11.2

Oil Capacity (l): 10.6

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type:

Battery Size:

Engine Type: 4-cyl In-line

Engine Size: 2.4 L

Weight (kg): 0

Weight (lb): 1895

Running Watts (W) 30000

Mobile Link:

Quiet Test:

Length (in): 95.4

Length (cm): 0

Width (in): 35

Width (cm): 0

Height (in): 55.5

Height (cm): 0

Controller Type: Evolution

Enclosure: Steel

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 0

Max. Cont. Amps (LP): 0

Max. Cont. Amps (NG): 0

Main Line Circuit Breaker 0

LP Fuel Pressure Requirement (wc): 0

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 0

NG Fuel Pressure Requirement (mmHg): 0