Standby Generator, 22kW | 1980rpm | SCAQMD Compliant

Starting At: $11,999.00

0.0 out of 5 stars.
What size generator do I need?

Standby Generator, 22kW, 1980rpm, Aluminum Enclosure, SCAQMD Compliant

Quiet-Test™
Runs at a lower, quieter speed for a five-minute test to ensure the system is running properly while consuming less fuel.  Quiet-Test mode can be programmed to run weekly, biweekly, or monthly.

Cellular Connectivity
Reliable, constant connection enables the Generator Owner to monitor function using Mobile Link and the supporting Generator Servicer using Fleet.

TruePower Technology
Delivers superior power quality with less than 5% total harmonic distortion for reliable operation of sensitive electronics and appliances.

Surge Capacity
Designed to start and power large electrical loads for homes and businesses.

Small Footprint
Generac liquid-cooled generators more power into a small footprint – ideal when space is a premium. The neutral styling, color and small footprint fits unobtrusively into landscaping.

Generac Designed & Built Engine
Purpose-built exclusively for generator use. Utilizes the first in class, dual-valve ultra-low pressure fuel delivery system and intelligent proprietary engine controls that manage over 100 performance functions to ensure peak efficiency in all temperature ranges and elevations.

Built in the USA*
Generac generators and engines are engineered and built in the USA.
*Assembled in the USA using domestic and foreign parts.

24/7/365 Customer Support Team
Standing by all day, every day from our headquarters in Wisconsin to answer any questions you might have.

Downloads/Manuals

For the most accurate results, enter your serial number.

File Type Manual (PDF) Item Number Download
Loading...

Specifications

Product Series:

Fuel Type: Liquid Propane or Natural Gas

Oil Type:

Oil Capacity (qt): 4

Oil Capacity (l): 3.8

Oil Filter P/N:

Air Filter P/N:

Spark Plug P/N:

Battery Included:

Battery PN:

Battery Type: Flooded Lead Acid

Battery Size: Group 26

Engine Type: 4-cyl In-line

Engine Size (Liters): 2.4

Weight (kg): 440

Weight (lb): 971

Running Watts (W) 22000

Mobile Link:

Quiet Test:

Controller Type: Evolution

Enclosure: Aluminum

Max. Cont. Power (LP): 0

Max. Cont. Power (NG): 22

Max. Cont. Amps (LP): 92

Max. Cont. Amps (NG): 92

Main Line Circuit Breaker 100

LP Fuel Pressure Requirement (wc): 0

LP Fuel Pressure Requirement (mmHg): 0

NG Fuel Pressure Requirement (wc): 0

NG Fuel Pressure Requirement (mmHg): 0