![](/globalassets/residential/services--applications/grid-solutions/grid---all-programs/grid-energy-storage-solutions-ess/1900x600_pwrcell_vpp_banner_connectedsolutions_background-1.jpg)
Maximize your PWRcell ROI
with the Energy Storage Solutions guaranteed incentive program
Stack incentives with PWRcell & Energy Storage Solutions & save big on your electric bill
The Generac PWRcell, our integrated solar + battery storage system, harnesses power from the sun to help reduce your electric bill and provide backup power during utility power outages. And now, in addition to helping protect your home and your wallet, PWRcell can also deliver additional value through lucrative incentive programs.
Save up to $7,500 on your PWRcell purchase through the Energy Storage Solutions program upfront incentive!1 In addition, earn up $1,100 annually, for up to five years,* through Generac’s Guaranteed Incentive pathway.
What is the Energy Storage Solutions program?
The Energy Storage Solutions (ESS) Program is a Connecticut-based program that partners with homeowners to harness clean energy during times of peak energy use, to help alleviate stress on the power grid.
During the day, when the sun is shining, your PWRcell captures and stores energy from your solar panels. Then, during peak usage hours, that energy can be deployed to help the grid, while also reserving backup energy to meet your home’s electrical needs.
If you’re a resident of Connecticut and your electricity is provided by Eversource or United Illuminating, you may be eligible to receive up to a $7,500 upfront incentive offered by ESS1, plus additional ongoing payments. These utility-issued payments are based on the output, or performance, of your battery during the program. This means it’s possible you could receive a lower payment amount if your system underperforms due to inclement weather or uncontrollable factors. Ultimately, you’re left with uncertainty and risk. That’s why Generac created the Guaranteed Incentive program. With guaranteed annual payments, you don’t have to worry about how much power your system is producing.
Generac’s guaranteed incentives
In the Guaranteed Incentive program, Generac will pay you fixed, guaranteed annual payments. Through this pathway, you can have peace of mind knowing exactly how much you’ll make each year.
Payments vary depending on your PWRcell battery capacity and utility provider, in accordance with the chart below2
PWRcell Battery Size |
Kilowatt Hours (kWh) |
Eversource |
United Illuminating |
M3 |
9 |
$325 |
$325 |
M4 |
12 |
$450 |
$450 |
M5 |
15 |
$575 |
$575 |
M6 |
18 |
$700 |
$700 |
M7 |
21 |
$800 |
$800 |
M8 |
24 |
$900 |
$900 |
M9 |
27 |
$1,000 |
$1,000 |
M10 |
30 |
$1,100 |
$1,100 |
M11 |
33 |
$1,100 |
$1,100 |
M12 |
36 |
$1,100 |
$1,100 |
*Terms and conditions apply. To be eligible for the incentive, you must apply, be accepted into, and continue to participate in the Program in accordance with the Program Requirements. For a full list of Terms and Conditions, including Program Requirements, click HERE.
1.The upfront Energy Storage Solutions incentive is separate from Generac’s Guaranteed Incentive program and is subject to its own set of terms & conditions. Click here to learn more.
2.If you enroll in the program after the start of the summer season (June-September), we will adjust your incentive payment proportionally based on the amount of time you have been enrolled.
Get rewarded for using your Generac PWRcell battery to help create a more reliable grid
Help alleviate grid stress
When electrical demand is high, your electric utility provider will alert Generac. We may discharge a percentage of the stored energy in your battery storage system to help maintain the reliability of the power grid in your community.
Contribute to a resilient community
Through Generac PWRcell and the Energy Storage Solutions program, you can maximize your solar investment, prepare for power outages, and save money all while helping your community and the planet.
Easy to participate
Once you sign up and your enrollment is approved, we take care of the rest. We will guarantee your incentive payments for up to five years. Generac’s Network Operations Center with monitor and optimize your PWRcell on your behalf throughout the duration of the program.